Arteor™ - Master switch for lighting control - 2 modules - Magnesium
Arteor™
LEGRAND
Arteor™ - Master switch for lighting control - 2 modules - Magnesium
REF. 573784
EAN.
3245065737844
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Two-way switch |
---|---|
Method of operation | Rocker/button |
Assembly arrangement | Modular device for domestic switching devices |
Number of modules (module system) | 2 |
Push button switch | No |
Number of rockers | 1 |
Mounting method | Module frame |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Matt |
Colour | Grey |
Colour of switch operator | Grey |
Label space/information surface | No |
Illumination | No |
Function lighting | Other |
---|---|
Type of lighting | Other |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 250 V |
Rated current | 20 A |
Switching current for fluorescent lamps | 20 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Device width | 45 mm |
Device height | 45 mm |
Device depth | 42.2 mm |
Built-in depth | 28.5 mm |
Min. depth of built-in installation box | 30 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 4-4 mm² |
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_705038/A1
(0.67 Mo)
SELECT AN ACTION