تجاوز إلى المحتوى الرئيسي
Logo print

Flat junction for junction of snap-on trunking 50x80/130/180mm to a snap-on DLP trunking grey

DLP LEGRAND

Flat junction for junction of snap-on trunking 50x80/130/180mm to a snap-on DLP trunking grey

REF. 075825 EAN. 3414970004246
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of covers 0
Symmetric Yes
Model Moulded hood
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Untreated
Colour Grey
RAL-number 7035
With protective foil No
With duct connector No
Bottom perforation No
With cable fixing clip No
Degree of protection (IP) Other
Degree of impact strength (IK) Other
Operating / setting temperature -5-60 °C
Storage temperature -25-60 °C

2 documents
Technical Sheet
F01806EN-03.pdf pdf (0.64 Mo)
Instruction Use
LE01009AB.pdf pdf (0.6 Mo)
3 documents
Catalogue Technical Page
ex223001_1066-1067.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_1063.pdf pdf (0.08 Mo)
Catalogue Commercial Page
ex223001_1062.pdf pdf (0.13 Mo)