Black flat junction for snap-on black edition trunking 50x80mm or 50x130mm
DLP
LEGRAND
Black flat junction for snap-on black edition trunking 50x80mm or 50x130mm
REF. 075775
EAN.
3245060757755
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of covers | 0 |
---|---|
Symmetric | Yes |
Model | Moulded hood |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | Black |
RAL-number | 9017 |
---|---|
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | -5-60 °C |
Storage temperature | -25-60 °C |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
2 documents
Catalogue Commercial Page
Catalogue Technical Page
SELECT AN ACTION