Flat junction from one universal Aluminium trunking height 65mm
DLP
LEGRAND
Flat junction from one universal Aluminium trunking height 65mm
REF. 011254
EAN.
3245060112547
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of covers | 0 |
---|---|
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Colour | Other |
---|---|
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Depth | 65 mm |
2 documents
Technical Sheet
Technical Sheet
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION