تجاوز إلى المحتوى الرئيسي
Logo print

Flat junction for universal Aluminium trunking 50x105mm to another 65x150mm/195mm

DLP LEGRAND

Flat junction for universal Aluminium trunking 50x105mm to another 65x150mm/195mm

REF. 011253 EAN. 3245060112530
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width branch 105 mm
Number of covers 0
Symmetric Yes
Model Base unit and cover
Material Plastic
Material quality Other
Halogen free Yes
Antimicrobial treatment No
Surface protection Other
Colour Other
With protective foil No
With duct connector No
Bottom perforation No
Mounting method cover Spanned
With cable fixing clip No
Depth 65 mm

3 documents
Technical Sheet
F00639FR-04.pdf pdf (0.95 Mo)
Technical Sheet
F00639EN-04.pdf pdf (0.91 Mo)
Instruction Use
104870321_03.pdf pdf (0.34 Mo)
3 documents
Catalogue Technical Page
ex223001_1095.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_1092.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_1093.pdf pdf (0.09 Mo)
1 document
PEP
LGRP-2014-040-V1-EN.pdf pdf (1.34 Mo)