Arteor™ - Mechanical key card switch 230 V - 2 modules - Champagne
Arteor™
LEGRAND
Arteor™ - Mechanical key card switch 230 V - 2 modules - Champagne
REF. 570055
EAN.
3414970924490
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Wiring system | Off switch 1-pole |
---|---|
Method of operation | Hotel card |
Assembly arrangement | Modular device for domestic switching devices |
Push button switch | No |
Number of rockers | 0 |
Mounting method | Flush-mounted |
Type of fastening | Engage (snap) |
With mounting plate | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Lacquered |
Surface finishing | Glossy |
Colour | Titanium |
Colour of switch operator | Titanium |
Label space/information surface | No |
Illumination | Yes |
Function lighting | Orientation |
Type of lighting | LED not exchangeable |
Suitable for degree of protection (IP) | IP40 |
Degree of impact strength (IK) | IK04 |
Nominal voltage | 230 V |
---|---|
Rated current | 2 A |
Switching current for fluorescent lamps | 2 AX |
Feedback-signal contact | No |
Connection type | Screwed terminal |
Heating switch | No |
Washing machine switch | No |
Device width | 61 mm |
Device height | 47 mm |
Device depth | 55.5 mm |
Built-in depth | 33.5 mm |
Min. depth of built-in installation box | 30 mm |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-55 °C |
Voltage type | AC |
Frequency | 50-60 Hz |
Cable section | 2.5-2.5 mm² |
1 document
Instruction Use
1 document
Catalogue Commercial Page
1 document
Agreement
OC / CB-FR_717745
(0.46 Mo)
SELECT AN ACTION