1 compartment Universal mini-column. Aluminium finish. 0,30m
LEGRAND
1 compartment Universal mini-column. Aluminium finish. 0,30m
REF. 653101
EAN.
3414971195257
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Rectangular |
---|---|
Model | Single-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 0 mm |
Column height | 300-300 mm |
Number of usable covers | 1 |
Cover width | 80 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | No |
Suitable for floor mounting | Yes |
Cable entry | Atop |
Through-going profile | Yes |
---|---|
Material installation column | Aluminium |
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Anodised |
Colour column | Other |
Material cover | Aluminium |
Material quality cover | Other |
Material cover halogen free | Yes |
Cover surface | Anodised |
Colour top cover | Other |
Number of partitions | 0 |
Useful cross section | 6900 mm² |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
15 documents
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
1 document
PEP
SELECT AN ACTION