2 compartments snap-on column. Aluminium body, PVC cover. 3,9m to 5,1m. Black finish
LEGRAND
2 compartments snap-on column. Aluminium body, PVC cover. 3,9m to 5,1m. Black finish
REF. 653035
EAN.
3414971194885
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Pillar shape | Oval |
---|---|
Model | Double-sided |
Prewired | No |
Adjustable | Yes |
Height levelling | 1280 mm |
Column height | 4020-5300 mm |
Number of usable covers | 2 |
Cover width | 45 mm |
Type of fastening | Screwing |
Place variable | No |
Suitable for ceiling mounting | Yes |
Suitable for floor mounting | Yes |
Cable entry | Top/bottom |
Through-going profile | No |
Material installation column | Aluminium |
---|---|
Material quality installation column | Other |
Material installation column halogen free | Yes |
Surface protection column | Other |
Colour column | Black |
RAL-number column | 9005 |
Material cover | Plastic |
Material quality cover | Polyvinyl chloride (PVC) |
Material cover halogen free | No |
Cover surface | Untreated |
Colour top cover | Black |
RAL-number cover | 9017 |
Number of partitions | 1 |
Useful cross section | 6220 mm² |
3 documents
Technical Sheet
Instruction Use
Technical Sheet
2 documents
Catalogue Technical Page
Catalogue Commercial Page
26 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
3D Autocad
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION