Door opening transponder red key for entrance panels - Blue colour
BTICINO
Door opening transponder red key for entrance panels - Blue colour
REF. BT-348203
EAN.
8012199725055
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of data carrier | Key hanger |
---|---|
Reading strategy | iClass/iClass SE (13.56 MHz) |
Contactless | Yes |
Diameter | 41.3 mm |
---|---|
Colour | Blue |
Fitted with USB plug | No |
1 document
Catalogue Commercial Page
SELECT AN ACTION