Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
LEGRAND
Heat detector - for fire alarm panel - supplied with base - threshold of 60 °C
REF. 643071
EAN.
3245066430713
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Operating principle | Thermo maximal |
---|---|
Response temperature | 60 °C |
Smoke switcher | No |
With orientation lighting | No |
Mounting method | Built-in |
Separate socket needed | Yes |
Cable entry | Bottom and side |
Standalone | No |
Networkable via cable | No |
Networkable via radiografic (standard) | No |
Networkable via radio (optional) | No |
Current supply primary | Mains power supply |
With voltage indication | Yes |
---|---|
With backup battery | No |
Colour | White |
RAL-number (similar) | 9010 |
Degree of protection (IP) | IP20 |
Compatible with Apple HomeKit | No |
Compatible with Google Assistant | No |
Compatible with Amazon Alexa | No |
IFTTT support available | No |
Height/depth | 50 mm |
Diameter | 100 mm |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION