Living Now - rechargeable and removable torch, 230V, 2 modules
Living Now
BTICINO
Living Now - rechargeable and removable torch, 230V, 2 modules
REF. BT-K4380
EAN.
8005543612514
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Built-in |
---|---|
Function | Escape route lighting |
Suitable for labelling type | Other |
Type of indicator | Single-sided |
With pictogram | No |
Monitoring equipment | None |
Suitable for continuous circuit | Yes |
With remote switch connection | No |
Supplied remote control | No |
Power supply system | Central (central battery) |
Battery quality | NiMH |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | None |
Number of lighting heads | 1 |
Housing material | Plastic |
Housing colour | Other |
Material cover | Plastic, opal |
Voltage type | AC |
Nominal voltage | 110-220 V |
Type of control gear | Not required |
Exchangeable control gear | No |
Light distributor | Diffuser lens/optic/panel |
Constant light output (CLO) | No |
Degree of protection (IP) | IP30 |
Degree of impact strength (IK) | IK04 |
Rated ambient temperature according to IEC 62722-2-1 | -5-35 °C |
Colour temperature | 4000-5500 K |
Recognition distance | 5 m |
Nominal operation time | 2-2 h |
---|---|
Width | 45 mm |
Height/depth | 50 mm |
Length | 45 mm |
Operating / setting temperature | 5-40 °C |
Storage temperature | -10-70 °C |
Frequency | 50-60 Hz |
Mandatory neutral | Yes |
Terminal marking indication | No |
Terminals capacity | 0.5-1.5 mm² |
Cable nature for connection | Flexible |
With complemantary luminous signal | No |
Maximum Input cable diameter | 1.5 mm |
Vertical fixing center distance | 3.5-3.7 mm |
Horizontal fixing center distance | 3-3.2 mm |
Cable support | Screw cable clamp |
Cable tie suitable with | All conduit/cable types |
Control mode | Wired |
Contains Batteries and/or Accumulator | Yes |
Addressable | No |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Metalhydride |
Number of Pack 1 | 1 |
Number of Single Element (Pack1) | 2 |
Single Element weight (Pack1) | 10 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
2 documents
Instruction Use
Technical Sheet
1 document
Catalogue Commercial Page
1 document
BIM Data
SELECT AN ACTION