Mosaic™ - Self-contained pilot light - with high power blue LED - 2 modules - white
Mosaic™
LEGRAND
Mosaic™ - Self-contained pilot light - with high power blue LED - 2 modules - white
REF. 078512
EAN.
3245060785123
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting method | Built-in |
---|---|
Suitable for labelling type | Other |
Monitoring equipment | Other |
Suitable for standby switching | Yes |
With remote switch connection | No |
Power supply system | Peripheral (individual battery) |
Lamp type | LED not exchangeable |
With light source | Yes |
Lamp holder | Other |
Housing material | Plastic |
Housing colour | White |
Material cover | Plastic, opal |
Nominal voltage | 230-230 V |
Degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK02 |
Protection class | II |
Nominal operation time | 1-1 h |
Width | 45 mm |
---|---|
Height/depth | 42 mm |
Length | 45 mm |
Built-in height/depth | 42 mm |
Operating / setting temperature | -5-35 °C |
Storage temperature | -10-70 °C |
Terminals capacity | 1.5-1.5 mm² |
Contains Batteries and/or Accumulator | Yes |
IEC code (Pack1) | LR6 |
Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
Element Composition (Pack1) | Nickel-Cadmium |
Number of Pack 1 | 2 |
Number of Single Element (Pack1) | 4 |
Single Element weight (Pack1) | 20 g |
Pack1 Location | Product includes a battery |
Regulation Type (Pack1) | I : Industrial (not Portable) |
Connected object | No |
1 document
Instruction Use
1 document
Catalogue Commercial Page
2 documents
BIM Data
BIM Data
SELECT AN ACTION