VDI cable management accessory for internal angle
DLP
LEGRAND
VDI cable management accessory for internal angle
REF. 010783
EAN.
3245060107833
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 102 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
With protective foil | No |
---|---|
With duct connector | No |
Bottom perforation | No |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Height | 27 mm |
Depth | 164 mm |
Storage temperature | -5-60 °C |
1 document
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION