Server cabinet 19" with perforated doors 42U 600x1000mm supplied without side panels
Nexpand
Legrand
Server cabinet 19" with perforated doors 42U 600x1000mm supplied without side panels
REF. 446441
EAN.
3414972524193
The 19" server cabinet has a 80% perforated front door and 80% perforated double rear door. 19 inches server cabinets can be joined together and can be equiped with a plinth
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting level | Front and rear |
---|---|
Type of profile rail | Crank |
Number of doors | 2 |
Type of ventilation | Passive |
Width | 600 mm |
Height | 2000 mm |
Depth | 1000 mm |
Modular spacing | 482.6 mm (19 inch) |
Number of height units | 42 |
Max. load capacity | 1500 kg |
With roof plate | Yes |
With earthing | Yes |
With front door | Yes |
Material front door | Steel |
Front door locking system | Two-point |
With rear door | Yes |
Material rear door | Steel |
Rear door locking system | Two-point |
With glazed door | No |
With sidewall | No |
---|---|
With base | No |
With vertical cable management | No |
Material | Aluminium |
Surface finishing | Powder coating |
Colour | Black |
Model | With permanent frame |
RAL-number | 9005 |
Demountable | Yes |
Degree of protection (IP) | IP20 |
Degree of protection (NEMA) | Other |
Degree of impact strength (IK) | IK07 |
Operating / setting temperature | -10-55 °C |
Storage temperature | -20-55 °C |
Cold aisle containment | Yes |
Type of cabinet | Server |
Front door | Single |
Back door | Double |
Lock type | Combination lock |
1 document
Technical Sheet
SELECT AN ACTION