Base diazed fuses 25A
Legrand
Base diazed fuses 25A
REF. 605150
EAN.
3245066051505
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 3 |
---|---|
Construction size | DII |
Material | Other |
Model | Fitted screw |
Version with cover | Yes |
---|---|
Mounting method | Busbar system |
Rated voltage | 500 V |
Rated current | 25 A |
3 documents
Instruction Use
Instruction Use
Technical Sheet
1 document
3D Autocad
SELECT AN ACTION