Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm/150mm/195mm with cover 65mm
DLP
LEGRAND
Flat junction for universal Aluminium trunking 50x105mm to another 50x105mm/150mm/195mm with cover 65mm
REF. 011252
EAN.
3245060112523
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width branch | 105 mm |
---|---|
Number of covers | 0 |
Symmetric | Yes |
Model | Base unit and cover |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
---|---|
Colour | Other |
With protective foil | No |
With duct connector | No |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Depth | 50 mm |
3 documents
Technical Sheet
Technical Sheet
Instruction Use
3 documents
Catalogue Technical Page
Catalogue Commercial Page
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION