Junction for change of plane for cover of the DLP universal trunking cat.no 010424
DLP
LEGRAND
Junction for change of plane for cover of the DLP universal trunking cat.no 010424
REF. 010773
EAN.
3245060107734
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Width | 105 mm |
---|---|
Width branch | 105 mm |
Number of covers | 1 |
Cover width 1 | 65 mm |
Symmetric | No |
Model | Other |
Material | Plastic |
Material quality | Other |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Colour | White |
RAL-number | 9003 |
---|---|
With protective foil | No |
With duct connector | Yes |
Bottom perforation | No |
Mounting method cover | Spanned |
With cable fixing clip | No |
Degree of protection (IP) | Other |
Degree of impact strength (IK) | Other |
Operating / setting temperature | 15-60 °C |
Depth | 50 mm |
Storage temperature | -5-60 °C |
2 documents
Technical Sheet
Instruction Use
1 document
Catalogue Commercial Page
SELECT AN ACTION