تجاوز إلى المحتوى الرئيسي
Logo print

All-in-one kit containing a lighting micromodule + 2 wireless light switches Mosaic with Netatmo

Mosaic Legrand

All-in-one kit containing a lighting micromodule + 2 wireless light switches Mosaic with Netatmo

REF. 077777L EAN. 3414971634312
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with full cover plate
Model Relay
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Other
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Glossy
Colour White
RAL-number (similar) 9003
Transparent No
Nominal voltage 230 V
Frequency 50-60 Hz
Rated current 1.3 A
Switch capacity 0-300 W
Number of channels 1
Type of fastening Other
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 5
Terminals capacity 0.75-2.5 mm²
Cable section 0.75-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 2
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

1 document
Instruction Use
LE11487AA.pdf pdf (1.62 Mo)