تجاوز إلى المحتوى الرئيسي
Logo print

Arteor™ - Wireless batteryless 4 scenes control - Champagne

Arteor™ LEGRAND

Arteor™ - Wireless batteryless 4 scenes control - Champagne

REF. 574442 EAN. 3414972568982
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system No
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Other
Width 116.6 mm
Height 81.8 mm
Depth 12.2 mm
Built-in depth 0 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour Other
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
With voice command Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Energy and lighting management
Programmable Yes

3 documents
Technical Sheet
S000113321EN-01.pdf pdf (1.19 Mo)
Technical Sheet
S000113321FR-01.pdf pdf (1.2 Mo)
Instruction Use
LE14357AA.pdf pdf (3.33 Mo)
2 documents
Catalogue Commercial Page
ex223001_0612.pdf pdf (0.17 Mo)
Catalogue Commercial Page
ex223001_0628.pdf pdf (0.17 Mo)
1 document
Agreement
LGDORSASCY (0.42 Mo)