تجاوز إلى المحتوى الرئيسي
Logo print

Pre-configured MDC to MDC patch cord OS2 LSZH aqua 2 meters

Infinium LEGRAND

Pre-configured MDC to MDC patch cord OS2 LSZH aqua 2 meters

REF. 132089 EAN. 3414972512053
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Fibre type Single mode
Category OS2
Number of fibres 2
Outer diameter sheath single fibre 0.25 mm
Cable type Duplex
Length 2 m
Type of connector connection 1 Other
Type of connector connection 2 Other
APC-version connection 1 No
APC-version connection 2 No
Colour outer sheath Yellow
Anti-kink sleeve Put-on
Halogen free according to EN IEC 60754-1 Yes
Halogen free according to EN IEC 60754-2 Yes
Halogen free according to EN IEC 60754-3 No
Flame retardant according to EN 50265-2-1 No
Flame retardant according to IEC 60332-1-2 Yes
Flame retardant according to IEC 60332-3-24 (Cat C) No
Low smoke according to EN IEC 61034-2 Yes
Low smoke according to AS/NZS 1660.5.2 No
Operating / setting temperature -5-50 °C
Storage temperature -5-50 °C
RAL-number 1018
Communication rank type Not applicable

3 documents
Technical Sheet
S000121886EN-00.pdf pdf (0.49 Mo)
Technical Sheet
Technical Sheet
S000121886FR-00.pdf pdf (0.45 Mo)
1 document
Catalogue Commercial Page
ex223001_1029.pdf pdf (0.08 Mo)
1 document
PEP
LGRP-01765-V01.01-EN.pdf pdf (0.87 Mo)