Pre-configured LC Uniboot to MDC patch cord OM5 LSZH lime 1 meter
Infinium
LEGRAND
Pre-configured LC Uniboot to MDC patch cord OM5 LSZH lime 1 meter
REF. 132082
EAN.
3414972511841
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Fibre type | Multi mode 50/125 |
---|---|
Category | OM5 |
Number of fibres | 2 |
Outer diameter sheath single fibre | 0.25 mm |
Cable type | Duplex |
Length | 1 m |
Type of connector connection 1 | LC-Duplex |
Type of connector connection 2 | Other |
APC-version connection 1 | No |
APC-version connection 2 | No |
Colour outer sheath | Other |
Anti-kink sleeve | Put-on |
Halogen free according to EN IEC 60754-1 | Yes |
---|---|
Halogen free according to EN IEC 60754-2 | Yes |
Halogen free according to EN IEC 60754-3 | No |
Flame retardant according to EN 50265-2-1 | No |
Flame retardant according to IEC 60332-1-2 | Yes |
Flame retardant according to IEC 60332-3-24 (Cat C) | No |
Low smoke according to EN IEC 61034-2 | Yes |
Low smoke according to AS/NZS 1660.5.2 | No |
Operating / setting temperature | -5-50 °C |
Storage temperature | -5-50 °C |
RAL-number | 6039 |
Communication rank type | Not applicable |
3 documents
Technical Sheet
Technical Sheet
Technical Sheet
1 document
Catalogue Commercial Page
1 document
PEP
SELECT AN ACTION