تجاوز إلى المحتوى الرئيسي
Logo print
title

Workstation flush mounted 4x4 modules alu

LEGRAND

Workstation flush mounted 4x4 modules alu

REF. 079074L EAN. 3414971578913
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 4
Mounting direction Horizontal
Number of units horizontal 4
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 4
With mounting grid Yes
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Glossy
Colour Aluminium
Transparent No
With hinged lid No
Degree of protection (IP) IP20
Degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 318 mm
Height 166 mm
Depth 60.5 mm
Built-in height 51.5 mm
Operating / setting temperature -5-35 °C
Storage temperature -10-70 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

3 documents
Instruction Use
LE02778AB.pdf pdf (0.14 Mo)
Technical Sheet
F02149EN-01.pdf pdf (0.17 Mo)
Technical Sheet
F02149FR-01.pdf pdf (0.17 Mo)
1 document
Catalogue Commercial Page
ex223001_1200.pdf pdf (0.24 Mo)
5 documents
Agreement
Agreement
NF-NF012_2201/A2 (1.3 Mo)
Agreement
Agreement
Agreement
NF-NF012_2275/A2 (0.96 Mo)