تجاوز إلى المحتوى الرئيسي
Logo print

Waterproof Cabinet Plexo IP 65 - IK 07

Plexo™ LEGRAND

Waterproof Cabinet Plexo IP 65 - IK 07

REF. 601884 EAN. 3414972459839
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounted
Number of rows 1
Width in number of modular spacings 4
Type of covering Door
Cover model Closed
Type of door Single
Transparent cover/door Yes
Signal passing door Yes
With lock No
Type of closure Other
Housing material Plastic
Built-in depth 102 mm
Built-in height 196 mm
Built-in width 137 mm
Inner depth 0 mm
Earthing terminal block Yes
Neutral terminal block Yes
DIN-rail Yes
With mounting plate No
Extension possible No
EMC-version No
Colour Grey
RAL-number 7046
Degree of protection (IP) IP65
Height 200 mm
Width 141 mm
Depth 106 mm
Enclosure capacity (Nb of modules) 4
Degree of impact strength (IK) IK07
Operating / setting temperature -15-55 °C
Storage temperature -15-55 °C
Fitted with rainproof plate protection No

2 documents
Technical Sheet
F04002FR-00.pdf pdf (0.56 Mo)
Technical Sheet
F04002EN-00.pdf pdf (0.56 Mo)
1 document
Catalogue Commercial Page
ex223001_0411.pdf pdf (0.08 Mo)
2 documents
PEP
LGRP-01734-V01.01-EN.pdf pdf (0.78 Mo)
Agreement
OC / CB-FR_718683 (0.32 Mo)