Support allows to have 4 additional modules
LEGRAND
Support allows to have 4 additional modules
REF. 653201
EAN.
3414972521536
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Type of accessory/spare part | Other |
---|---|
Accessory | Yes |
Spare part | No |
Material | Plastic |
Material quality | Other |
---|---|
Surface protection | Untreated |
Halogen free | Yes |
Colour | White |
1 document
Technical Sheet
1 document
Catalogue Commercial Page
SELECT AN ACTION