Wi-Fi access point for proximity commercial or residential buildings
LCS³
LEGRAND
Wi-Fi access point for proximity commercial or residential buildings
REF. 033610
EAN.
3414972510493
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Max. data transmission rate | 422.166 Mbit/s |
---|---|
Frequency band | 2.4 GHz and 5 GHz |
Managed | Yes |
Radio protocol | Other |
Encoding | WPA2 |
Ethernet | Yes |
Number of ports 10/100 Mbps LAN | 1 |
Number of ports 10/100/1000 Mbps LAN | 1 |
Number of ports 1000 Mbps Mini GBIC | 0 |
Number of ports 10 Gbps Mini GBIC | 0 |
Number of ports 100 Mbps POF | 0 |
Number of ports 1000 Mbps POF | 0 |
Firewall | No |
VPN-Security | No |
Connection for external antenna | No |
Bridge function | Yes |
Number of AP's supported | 0 |
Repeater function | No |
Power over Ethernet | Yes |
Colour | White |
---|---|
Width | 90 mm |
Height | 125 mm |
Depth | 34 mm |
Degree of protection (IP) | IP2X |
Suitable for 19 inch mounting | No |
Suitable for ceiling mounting | No |
Built-in | No |
Suitable for DIN rail (top hat rail) mounting | No |
Pole fastening | No |
Flush-mounted installation | No |
Suitable for wall mounting | Yes |
Socket outlet adapter | No |
Degree of impact strength (IK) | IK04 |
Operating / setting temperature | 5-40 °C |
Storage temperature | -20-70 °C |
Voltage type | DC |
RAL-number | 9003 |
4 documents
Instruction Use
Technical Guide
Technical Sheet
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
1 document
Agreement
Decl. UE RED-0441A DECLARATION UE
(0.48 Mo)
SELECT AN ACTION