SPX-D 3P 630 A NH03
LEGRAND
SPX-D 3P 630 A NH03
REF. 605103
EAN.
3245066051031
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 3 |
---|---|
Number of knife blade fuse holders | 3 |
Number of fuse switch disconnectors | 0 |
Concurrently switching neutral conductor | No |
Rated current | 630 A |
Mounting method | Mounting plate |
Construction size | Other |
---|---|
With cover | Yes |
Height | 317 mm |
Width | 381 mm |
Depth | 314 mm |
2 documents
Technical Sheet
Instruction Use
1 document
3D Autocad
SELECT AN ACTION