Connected 3PH Energy Meter with Netatmo + 3 closed coils
EMDX³ with Netatmo
LEGRAND
Connected 3PH Energy Meter with Netatmo + 3 closed coils
REF. 412175
EAN.
3414972422987
Connected three-phases energy meter EMDX3 with Netatmo - delivered with 3 closed current transformers up to 125A - 1 module
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Bus system KNX | No |
---|---|
Bus system KNX-RF (Radio Frequent) | No |
Bus system radio frequent | No |
Bus system LON | No |
Bus system Powernet | No |
Other bus systems | None |
Radio frequent bidirectional | Yes |
Model | Energy meter |
Connection type | Direct , Cable |
Reactive power | No |
Approved according to PTB | No |
S0 impulse interface | None |
Tariff switch | No |
Accuracy class | 1 |
Width | 17.7 mm |
Height | 101.6 mm |
Depth | 67.2 mm |
Degree of impact strength (IK) | IK04 |
Degree of protection (IP) | IP20 |
Operating / setting temperature | -5-45 °C |
Storage temperature | -40-70 °C |
Voltage type | AC |
---|---|
Nominal voltage | 110-500 V |
Frequency | 50-60 Hz |
Terminal marking indication | Yes |
Halogen free | Yes |
Terminals capacity | 0.75-2.5 mm² |
Label space/information surface | Yes |
Fitted with USB plug | No |
Mounting method | DIN rail |
Addressable | No |
Contains Batteries and/or Accumulator | No |
Connected object | Yes |
Operating method | Zigbee |
Application store for download | Google Play Store , App Store |
Programming way | Smartphone apps |
Programmable | Yes |
Interoperable connection Protocol | No |
Connectable by Internet box | No |
Compatible voice assistants | Amazon Alexa , Apple Siri , Google Assistant |
Application name | Home + Control |
Product use function | Energy measurement and metering |
4 documents
Instruction Use
Instruction Use
Technical Sheet
Technical Sheet
1 document
Agreement
Decl. UE RED-A 4091 B
(0.42 Mo)
SELECT AN ACTION