تجاوز إلى المحتوى الرئيسي
Logo print

In wall wireless fan switch Arteor white

Arteor™ LEGRAND

In wall wireless fan switch Arteor white

REF. 575348 EAN. 3414972521444
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system Yes
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter Yes
Surface mounted radio transmitter No
With radio coding device Yes
Degree of protection (IP) IP21
Keyboard protection cover No
Current supply Battery
Width 22.5 mm
Height 45 mm
Depth 43 mm
Built-in depth 35 mm
Degree of impact strength (IK) IK02
Operating / setting temperature 5-45 °C
Storage temperature 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour White
Halogen free Yes
Antimicrobial treatment No
Mounting method Flush-mounted
Contains Batteries and/or Accumulator Yes
IEC code (Pack1) CR2032
Battery ou Accumulator (Pack1) Battery (not rechargeable)
Element Composition (Pack1) Lithium (battery or accumulator)
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 3 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
Programming way Smartphone apps
Programmable Yes
Interoperable connection Protocol Yes
With voice command Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Product use function Lighting management
Connectable by Internet box Yes

1 document
Technical Sheet
F03836EN-00.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0613.pdf pdf (0.07 Mo)