تجاوز إلى المحتوى الرئيسي
Logo print

DIY kit mirror 7" screen

- LEGRAND

DIY kit mirror 7" screen

REF. 364225 EAN. 3414972469845
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method Surface mounted
Material Plastic
Picture system PAL
Property picture system Colour
With memory function No
Overhear protected No
Operation door lock Yes
Control extra function(s) No
Hands free Yes
Can be connected to smartphone Yes
Zoom, pan/tilt function No
Screen diagonal 177.8 mm
Screen diagonal (inch) 7 inch
Hearing aid compatible No
With automatic door opener No
Colour Colourless
Type of interface LAN
Mutable call tone Yes
Internal communication Yes
Specific call tone Yes
Additional device connectable Yes
Loudness setting Yes
With touch screen No
Width 208 mm
Height 122 mm
Depth 26.5 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Built-in depth 0 mm
Degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature 5-40 °C
Storage temperature -25-70 °C
Voltage type DC
Nominal voltage 30-30 V
Supply current 1-1 A
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Label space/information surface No
Fitted with USB plug No
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Control mode Wired
Contains Batteries and/or Accumulator No
Additional unit Yes
Maximum number of additional screens 1
Addressable No
Door entry system with mobile application No
Remote opening of gate / Electric door opener Yes
Screen resolution Other
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function No
Max distance between internal and external unit 100 m
Connected object No
Product use function Door entry systems

2 documents
Instruction Use
LE14053AB.pdf pdf (4.38 Mo)
Technical Sheet
LE14053AA.pdf pdf (4.28 Mo)
1 document
Catalogue Commercial Page
ex223001_0846.pdf pdf (0.09 Mo)