Adaptation plate of the universal backbox for a round floor box
LEGRAND
Adaptation plate of the universal backbox for a round floor box
REF. 088089
EAN.
3414970755711
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Nominal dimension | 0 mm |
---|---|
Width | 330 mm |
Length | 330 mm |
Mounting opening | Round |
Cover mounting opening | No |
---|---|
Floor maintenance | Dry |
Material thickness | 2 mm |
Material | Steel |
2 documents
Technical Sheet
Technical Sheet
6 documents
Catalogue Commercial Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Technical Page
Catalogue Commercial Page
9 documents
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION