Plate 1 gang BS 13A SP + USB C white
LEGRAND
Plate 1 gang BS 13A SP + USB C white
REF. 575459
EAN.
3414972565387
مشاركة
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Mounting direction | Horizontal |
---|---|
Number of units horizontal | 1 |
Number of units vertical | 0 |
Number of modules horizontal (module system) | 2 |
Number of modules vertical (module system) | 0 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Other |
Surface finishing | Glossy |
---|---|
Colour | White |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
Degree of impact strength (IK) | IK04 |
Width | 86 mm |
Height | 7.7 mm |
Depth | 7.7 mm |
Built-in width | 86 mm |
Built-in height | 7.7 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -5-50 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
1 document
Catalogue Commercial Page
SELECT AN ACTION