تجاوز إلى المحتوى الرئيسي
Logo print

PDU, Zero-U, 1 phase 32A, 12 C13 outlets + 12 C19 outlets, with cord locking

Linkeo LEGRAND

PDU, Zero-U, 1 phase 32A, 12 C13 outlets + 12 C19 outlets, with cord locking

REF. 646963 EAN. 3414972471404
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting dimension (standardised) Metric
Mounting size 1176 mm
Mounting direction Vertical
Electrical connection Connection cable with plug
Type of electric connection CEE 16 A
Number of phases 1
Cable length 3 m
Number of miniature circuit breakers (MCB) 0
Number of socket outlets with protective contact CEE 7/3 (type F) 0
Number of socket outlets with earth pin 24
Number of C13 socket outlets 12
Number of C19 socket outlets 12
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of RJ45 sockets 0
Number of USB connections 0
Number of other socket outlets 0
Length 1164 mm
Width 44.3 mm
Depth 74.9 mm
Supply voltage 230 V
With surge protection module No
Over voltage category 2
Mains filter No
Switchable No
With meter No
Control function No
SNMP No
With display No
Evaluation Other
With LED indication No
With fuse No
Ampere meter No
Temperature measurement No
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP20
Operating / setting temperature -5-60 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 32-32 A
Frequency 50-60 Hz
Standby consumption 0 mA
Nominal discharge surge current In (8/20) 0 kA
Terminal marking indication Yes
RAL-number 9017
Connection type Screwed terminal
Terminals capacity 1.5-6 mm²
Cable nature for connection Flexible
Cable section 6-6 mm²
Maximum Input cable diameter 19 mm
Number of MCBs 2
Number of RCCBs 0
Number of CX socket outlets 0
Connected object No

4 documents
Instruction Use
LE13706AC.pdf pdf (2.71 Mo)
Technical Sheet
FT-646963-EN-02.pdf pdf (1.56 Mo)
Technical Sheet
FT-646963-FR-02.pdf pdf (1.57 Mo)
Technical Guide
1 document
Catalogue Commercial Page
ex223001_1039.pdf pdf (0.18 Mo)
2 documents
BIM Data
Basic PDU.rfa rfa (4.21 Mo)
BIM Data
PDU basique.rfa rfa (4.21 Mo)
3 documents
Agreement
PEP
LGRP-01787-V01.01-FR.pdf pdf (1.31 Mo)
PEP
LGRP-01787-V01.01-EN.pdf pdf (1.36 Mo)
2 documents
Firmware
Firmware