تجاوز إلى المحتوى الرئيسي
Logo print

LCS³ 19" PDU 1U 6 x 2P+E german standard with 3m power supply cord equipped with a MCB 1P C16 6kA

LCS³ LEGRAND

LCS³ 19" PDU 1U 6 x 2P+E german standard with 3m power supply cord equipped with a MCB 1P C16 6kA

REF. 646831 EAN. 3414970765529
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting dimension (standardised) 482.6 mm (19 inch)
Mounting size 465.1 mm
Mounting direction Horizontal/vertical
Electrical connection Connection cable with plug
Cable length 3 m
Number of miniature circuit breakers (MCB) 1
Number of socket outlets with protective contact CEE 7/3 (type F) 6
Number of socket outlets with earth pin 0
Number of C13 socket outlets 0
Number of C19 socket outlets 0
Number of C20 socket outlets 0
Number of socket outlets British Standard BS1363 0
Number of socket outlets swiss standard type 13 0
Number of socket outlets swiss standard type 15 0
Number of socket outlets swiss standard type 23 0
Number of socket outlets swiss standard type 25 0
Number of other socket outlets 0
Number of height units 1
Length 465 mm
Width 44.3 mm
Depth 52.5 mm
Supply voltage 230 V
Over voltage category 2
Mains filter No
Switchable No
SNMP No
With display No
Evaluation Local
With LED indication No
With fuse No
Ampere meter No
Temperature measurement No
With mounting material Yes
Colour Black
Degree of impact strength (IK) Not applicable
Degree of protection (IP) IP40
Operating / setting temperature -5-40 °C
Storage temperature -20-70 °C
Voltage type AC
Supply current 16-16 A
Frequency 50-60 Hz
Standby consumption 0 mA
Nominal discharge surge current In (8/20) 0 kA
Terminal marking indication No
RAL-number 9017
Connection type Screwed terminal
Terminals capacity 1.5-6 mm²
Cable nature for connection Flexible
Cable section 1.5-1.5 mm²
Maximum Input cable diameter 10 mm
Number of RCCBs 0
Connected object No

2 documents
Technical Sheet
S000093176EN-14.pdf pdf (3.13 Mo)
Technical Sheet
S000093176FR-14.pdf pdf (3.14 Mo)
1 document
Catalogue Commercial Page
ex223001_1016.pdf pdf (0.19 Mo)
1 document
PEP
LGRP-01740-V01.01-EN.pdf pdf (0.91 Mo)