-
CEE socket outlet 16 A
-
Type of accessory/spare part
-
CEE socket outlet 16 A
-
IEC-amperage
-
CEE socket outlet 16 A
-
IEC-amperage
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
CEE socket outlet 32 A
-
Housing material
-
CEE socket outlet 63 A
-
Suitable for
-
Suitable for
-
Suitable for
-
Housing material
-
Suitable for
-
CEE socket outlet 63 A
-
CEE socket outlet 63 A
-
CEE socket outlet 125 A
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Voltage according to EN 60309-2
-
Voltage according to EN 60309-2
-
Clock hour position
-
Identification colour
-
Identification colour
-
Switch
-
With earth leakage switch
-
Protection
-
Empty locations on mounting rail
-
Protection
-
Earth leakage switch
-
Military model
-
Number of poles
-
Number of poles
-
Number of poles
-
Power supply/connection possibility
-
Diameter cable entry
-
Diameter cable entry
-
Type of mains connection
-
Handling
-
Handling
-
Handling
-
Handling
-
Number of miniature circuit breakers (MCB)
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
Surface mounting box for combined unit P17 - 280 x 125 mm
Flush mounting box P17 - IP 55 - for 2 panel mounting sockets inclined outlet
Surface mounting box for one P17 Tempra interlocked switched socket with small flange 16 A
Surface mounting box for one 16 A or 32 A P17 Tempra panel mounting socket with inclined outlet
Flush mounting box P17 - IP 55 - for 1 panel mounting socket inclined outlet
Combined unit P17 - with DIN rail 125x280 - IP 44 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 16 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 16 A - 3P+N+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 200/250 V~ - 32 A - 2P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+E
Combined unit P17 - with DIN rail 125x280 - IP 66 - 380/415 V~ - 32 A - 3P+N+E
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+N+E
Combined unit P17 - with DIN rail - IP 66 - 380/415 V~ - 63 A - 3P+E
Plainplate for combined unit P17 - for 220 x 125 mm faceplates
Plainplate for combined unit P17 - for 280 x 125 mm faceplates
Base up to 6 sockets for combined unit P17 - 16 A - 501 x 265 mm
Base up to 9 sockets for combined unit P17 - 16 A - 501 x 405 mm
Base up to 4 sockets for combined unit P17 - 16 A - 441 x 265 mm
Base up to 6 sockets for combined unit P17 - 16 A - 441 x 405 mm
Faceplate for combined unit P17 - 1 socket 16 or 32 A
Faceplate for combined unit P17 - 2 sockets 16 A
Faceplate for combined unit P17 - 3 sockets 16 A
Faceplate for combined unit P17 - 1 socket 63 A