-
Type of handle
-
Number of contacts as change-over contact
-
Type of accessory/spare part
-
Primary current
-
Toggle
-
Number of contacts as normally open contact
-
Number of contacts as normally open contact
-
Padlock locking
-
Number of contacts as normally closed contact
-
Number of contacts as normally closed contact
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Rated operation current Ie at AC-15, 230 V
-
With extension shaft
-
Type of electric connection
-
Length
-
Suitable for power circuit breaker
-
Suitable for emergency stop
-
Model
-
Suitable for switch disconnector
-
Mounting method
-
Colour
External rotary handles for DCX-M 630 A and 800 A - black
External rotary handles for DCX-M 1000 A and 1250 A - black
Bridging links for DCX-M 1600 A
Rear protective plates for DCX-M 630 A and 800 A
Rear protective plates for DCX-M 1000 A and 1250 A
Rear protective plates for DCX-M between 200 A and 400 A
Extended shafts for DCX-M between 200 A and 400 A
Safety simple key lock device for DCX-M between 200 A and 400 A
Safety simple key lock device for DCX-M 630 A and 800 A
Safety simple key lock device for DCX-M 1000 A and 1250 A
Safety simple key lock device for DCX-M 1600 A
Safety double key lock device for DCX-M between 200 A and 400 A
Safety double key lock device for DCX-M 630 A and 800 A
Safety double key lock device for DCX-M 1000 A and 1250 A
Safety double key lock device for DCX-M 1600 A
External rotary handles for DCX-M between 200 A and 400 A - black
External rotary handles for DCX-M 1600 A - black
Direct handles for DCX-M between 200 A and 400 A - Black
Direct handles for DCX-M 630 A and 800 A - Black
Direct handles for DCX-M 1000 A and 1250 A - Black
Direct handles for DCX-M 1600 A - Black
Auxiliary contacts for DCX-M between 40 And 1250 A - 1 NO + 1 NC
Auxiliary contacts for DCX-M between 40 And 1250 A - 2 NO + 2 NC
Auxiliary contacts for DCX-M 1600 A - 1 NO + 1 NC