الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Primary voltage 1
-
Built as safety transformer
-
Built as isolating transformer
-
Built as energy saving transformer
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Secondary voltage 1
-
Wiring system
-
Type of insulation material according to IEC 85
-
Short-circuit-proof
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Relative short circuit voltage
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Terminal marking indication
-
Connection type
LEGRAND
REF. 042581
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 4 kVA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 042583
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 6.3 kVA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 042584
Isolating transfo for hospitals -3 phase- prim 4030 V / sec 230 V -output 8 kVA
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 042585
Isolating transfo for hospitals -3 phase- prim 400 V / sec 230 V -output 10 kVA
You can only compare 4 products, you must remove 1 to add this one