-
Type of accessory/spare part
-
Type of accessory/spare part
-
Type of accessory/spare part
-
End plate model
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of bridged clamps
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Partition model
-
Material
-
Pin diameter
-
Explosion-tested version 'Ex e'
-
Type of latching
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
With connection cable
-
Self adhesive mounting
-
Snap in
-
Tackable
-
Tackable
-
Type of electric connection
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
With shock protection
-
Insulated
-
Thickness
-
Waterproof
-
Waterproof
-
Number of poles
-
Operating temperature
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
Felt marker pen - for temporary tracing
Measurement socket Viking 3 - Ø4 mm plug - screw/spring - pitch 5,6 mm
Measurement socket Viking 3 - Ø2 mm plug - screw - pitch 10 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - pitch 12 mm
Measurement socket Viking 3 - Ø4 mm plug - screw - for disconnect block
Label holder Viking 3 - with transparent 32 x 9.5 mm labels supplied
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 12,15
Joining rods Viking 3 - for handle and mini lever - for 3 blocks
Protective cover Viking 3 - for 3 or 4 power terminal block - pitch 46 or 34
Protective cover Viking 3 - for 4 power terminal block - pitch 26
Protective cover Viking 3 - for 4 power terminal block - pitch 46
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 5,6
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 8,10
Protective screen Viking 3 - 1 pole - screw - 1 entry/1 outlet - pitch 12,15
Protective screen Viking 3 - to be cut -screw -1 entry/1 outlet -pitch 5,6,8,10
Blade lever Viking 3 - with handle lever for fuse cartridge 5x20
Handle lever Viking 3 - blue for neutral
Handle lever Viking 3 - grey
Mini lever Viking 3 - for disconnect blocks
Joining rods Viking 3 - for handle and mini lever - for 2 blocks
Blown fuse indicators Viking 3 - 12/24/48 V~/= -blocks with fuse cartridge 5x20
Blown fuse indicators Viking 3 - 110/250 V~ - blocks with fuse cartridge 5x21
End stop for Viking3 terminal blocks with automatic 6mm pitch
End stop for Viking3 terminal blocks with automatic 8mm pitch