-
Rated voltage
-
Rated current In
-
Rated voltage
-
Rated voltage
-
Rated current In
-
End plate model
-
Rated current In
-
End plate model
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Type of accessory/spare part
-
Rated current In
-
Type of accessory/spare part
-
Rated voltage
-
Rated voltage
-
Rated voltage
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Permitted cable diameter
-
Permitted cable diameter
-
Permitted cable diameter
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Rated current In
-
Number of connection clamps
-
Partition model
-
Direction of coding
-
Partition model
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of bridged clamps
-
Direction of coding
-
Number of bridged clamps
-
Number of bridged clamps
-
Number of inlets
-
Explosion-tested version 'Ex e'
-
Explosion-tested version 'Ex e'
-
Modular spacing
-
Modular spacing
-
Material
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Pin diameter
-
Type of latching
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
Modular spacing
-
With connection cable
-
Self adhesive mounting
-
Snap in
-
Tackable
-
With transparent cover
-
Rated insulation voltage Ui
-
Max. conductor cross section
-
Tackable
-
Type of electric connection
-
Length
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Type of electrical connection 1
-
Model
-
Model
-
Model
-
Model
-
Model
-
Mounting method
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Type of electrical connection 2
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Mounting method
-
Number of levels
-
With shock protection
-
Number of levels
-
With shock protection
-
Number of levels
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Number of clamp positions per level
-
Insulated
-
Insulated
-
Type of inlet
-
Imprint
-
Thickness
-
Thickness
-
Imprint
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Thickness
-
Explosion-tested version
-
Waterproof
-
Waterproof
-
For Ex-zone gas
-
For Ex-Zone dust
-
Number of poles
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand without cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Connectable conductor cross section fine-strand with cable end sleeve
-
Closing plate required
-
Closing plate required
-
Material insulation body
-
Type of slitting
-
Internally connected stages
-
Internally connected stages
-
Operating temperature
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
With integrated test socket
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section multi-wired
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Connectable conductor cross section solid-core
-
Inflammability class of insulation material according to with UL94
-
Inflammability class of insulation material according to with UL94
-
Cover attachment
-
With cover
-
Interlockable
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Connection type
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails - M8 -pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - asym rails -M12 -pitch 46
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M8 - pitch 26
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M10 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M12 -pitch 34
Plate power terminal blocks Viking 3 - for bars/lugs - sym rails - M16 -pitch 46
End cap or seperat./insulat. divider Viking 3 - screw connection - 3 levels
End cap Viking 3 -fr screw terminal blocks disconnect p6 and function blocks p5
End cap Viking3 -fr screw terminal blocks disconnect fuse cart 5x20 and 6.30x32
End cap Viking 3 - for screw terminal blocks disconnect for measurement
End stop Viking 3 - automatic 6 mm pitch - screwless mounting - for sym. Rails
End stop Viking 3 - 8 mm pitch - for symmetrical rails
End stop Viking 3 - 10 mm pitch - for symmetrical rails
End stop Viking 3 - 12 mm pitch - for symmetrical and asymmetrical rails
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 5,6,8,10
Separation /insulation divider Viking 3 -screw connect-1entry/1outlet -pitch 12,15
Separation /insulation divider Viking 3 -screw-2entries/2outlets / disconnect-pitch 6
Separation /insulation divider Viking 3 - screw connection - 2 levels
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/1 outlet
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 1 entry/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 entries/2 outlets
End cap Viking 3 - fr spring terminal blocks - pitch 5 - 2 levels