الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Inlying hinge
-
Type of accessory/spare part
-
Outlying hinge
-
Accessory
-
Material
-
Material
-
Max. opening angle
-
Spare part
-
Hinge adjustable
-
Surface protection
-
Surface finishing
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Operating / setting temperature
-
Storage temperature
-
Colour
LEGRAND
REF. 035815
Mounting plate - for boxes 310x240 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035810
Mounting plate - for boxes 130x130 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035811
Mounting plate - for boxes 155x110 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035812
Mounting plate - for boxes 180x140 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035813
Mounting plate - for boxes 220x170 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035814
Mounting plate - for boxes 270x170 mm - galvanized steel - 1.5 mm thick
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035800
Hinges (2) - for boxes 130x130 up to 270x170 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035801
Hinges (2) - for boxes 310x240 mm and 360 x 270 mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 035802
Wall mounting lugs (4) - for boxes from width 110 mm
You can only compare 4 products, you must remove 1 to add this one