-
Type of handle
-
Type of handle
-
Type of handle
-
Toggle
-
Toggle
-
Padlock locking
-
Padlock locking
-
Espagnolette locking (3-point locking)
-
Espagnolette locking (3-point locking)
-
Type of closure
-
Type of closure
-
Type of closure
-
Type of closure
-
Type of closure
-
Model
-
Model
-
Model
Kit handle 2433 A+ROD H 600 for Atlantic cabinet
Kit handle 2433 A+ROD H 700 for Atlantic cabinet
Kit handle 2433 A+ROD H 800 for Atlantic cabinet
Padlocking - for fitting on cabinets knob or lock
Padlock adaptor - for Marina cabinets from height 400 mm - stainless steel
Locking latch - for Marina cabinets
Lock housing for cabinets - accepts rebate locks or key barrels
Knob housing for cabinets - with blanking plate- accept rebate locks/key barrels
Knob with key barrel 2433 A - for cabinets
Metal rebate lock - 6.5 mm male triangle - metal
Metal rebate lock - 8 mm male triangle - metal
Metal rebate lock - 11 mm male triangle - metal
Metal rebate lock - double bar - metal
Key barrel - for key No 405 - supplied with set of 2 keys
Key barrel - for key No 421 - supplied with set of 2 keys
Key barrel - for key No 455 - supplied with set of 2 keys
Key barrel - for key No 1242 E - supplied with set of 2 keys
Key barrel - for key No 2433 A - supplied with set of 2 keys
Key barrel - for key No 3113A - supplied with set of 2 keys
Locking latch - for Atlantic one door cabinet
Key for rebate lock - 6 mm square female - metal
Key for rebate lock - 6.5 mm male triangle - metal
Key for rebate lock - 8 mm male triangle - metal
Key for rebate lock - 11 mm male triangle - metal