-
Number of fans
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Suitable for enclosure building depth
-
Operating voltage AC 50 Hz
-
Material
-
Material
-
Suitable for 19 inch rack mounting
-
Operating voltage AC 60 Hz
-
For max. number of fans
-
For max. number of fans
-
Built as slide-in ventilator
-
Mounting method
-
Air circulator
-
Mounting method
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Rated power
-
Roof ventilator
-
With built-in filter
-
Roof ventilator
-
With built-in filter
-
With filter
-
With filter
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Volume flow, freeblowing
-
Suitable for wall built-in
-
Suitable for wall built-in
-
Surface finishing
-
Surface finishing
-
EMC-version
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Voltage type
-
Colour
-
RAL-number
-
Halogen free
Ventilator with plastic louvre - IP 54 - IK 08 - 40/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 240/450 mᄈ/h - RAL 7035
Metal louvre - IP32 - IK10 - 248x248 mm - RAL 7035
Plastic louvre - IP 44 - 150x150 mm - with filter G 3 - RAL 7035
Plastic louvre - IP 54 - 250x250 mm - with filter G 3 - RAL 7035
Roof ventilator - with motor - 600 m mᄈ/h - IP23 - IK08 - RAL 7035
Roof ventilator - with motor - 1000 m mᄈ/h - IP23 - IK08 - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 120/160 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 400/900 mᄈ/h - RAL 7035
Ventilator with plastic louvre - IP 54 - IK 08 - 550/1200 mᄈ/h - RAL 7035
Metal louvre - IP32 - IK10 - 138x138 mm - RAL 7035
Plastic louvre - IP 54 - 325x325 mm - with filter G 3 - RAL 7035
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø15 mm
Aerator gland - IP 44 - IK 08 for outdoor use - drilling Ø30.5 mm