-
Nominal voltage
-
Rated voltage
-
Type of accessory/spare part
-
Folding
-
Folding
-
Connection type construction part
-
Accessory
-
Extendable
-
Material
-
Material
-
Material
-
Nominal cross section conductor
-
Material
-
Extendable
-
Cable diameter
-
Rated current
-
Material
-
Spare part
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Material quality
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Hinge adjustable
-
Suitable for flange thickness
-
Hinge adjustable
-
Number of socket outlets with protective contact CEE 7/3 (type F)
-
Suitable for flange thickness
-
Shape
-
Shape
-
Shape
-
Lowest bending radius horizontal
-
Type of finished cable
-
Tube/cable diameter
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Lowest bending radius vertical
-
Length
-
Lowest bending radius vertical
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Type side 1
-
Length
-
Length
-
Hinging
-
Length
-
Length
-
Hinging
-
Length
-
Length
-
Length
-
Model
-
Number of socket outlets British Standard BS1363
-
With built-in USB power supply
-
With built-in USB power supply
-
Degree of gloss
-
Degree of gloss
-
Model
-
Degree of gloss
-
Number of socket outlets British Standard BS1363
-
Number of socket outlets British Standard BS1363
-
Model
-
Number of socket outlets British Standard BS1363
-
Number of socket outlets British Standard BS1363
-
Type side 2
-
Surface protection
-
Surface protection
-
Conductor end treatment
-
Total length
-
Total length
-
Number of socket outlets French standard type E
-
Number of socket outlets French standard type E
-
Number of socket outlets French standard type E
-
Number of socket outlets French standard type E
-
Cable type
-
Colour coding/contact insert
-
Breaking load
-
Colour outer sheath
-
Useful cross section
-
Useful cross section
-
Rated surge voltage
-
Type of fastening
-
Type of fastening
-
Type of fastening
-
Thread size (metric)
-
Number of permanent partitions
-
Number of permanent partitions
-
Number of socket outlets swiss standard type 13
-
Surface treatment contacts
-
Number of socket outlets swiss standard type 15
-
Number of poles
-
Number of socket outlets swiss standard type 23
-
Number of socket outlets swiss standard type 25
-
Number of socket outlets French standard UTE type E
-
Pole codification
-
Number of socket outlets Italian standard type P40 L/F
-
Over voltage protection
-
Mains filter
-
Pollution degree
-
Number of HDMI-connections
-
Number of HDMI-connections
-
Housing colour
-
Insulating piece permanent temperature-resistant
-
Number of D-Sub sockets 15-pole
-
Number of USB connections
-
Number of USB connections
-
Number of USB connections
-
Number of USB connections
-
Cable permanent temperature-resistant to
-
Mechanical coding
-
Number of audio connections
-
Number of CAT 5E connections
-
Reaction-to-fire according to EN 13501-6: Class
-
Fire load
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6 connections
-
Number of CAT 6A connections
-
Number of empty module positions
-
Number of empty module positions
-
Number of empty module positions
-
Number of empty module positions
-
Number of empty module positions
-
Number of miniature circuit breakers (MCB)
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
Diameter
-
With on/off switch
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Supply current
-
Supply current
-
Supply current
-
Supply current
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Standby consumption
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
-
Prewired
-
Prewired
-
Connection type
-
Connection type
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
-
Label space/information surface
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W 1 RJ45 CAT6 UTP and 2m cord with plug
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W 1 RJ45 CAT6 UTP and 0,5m cord with GST18 plug
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W, 1 cable exit and 0,5m cord with GST18 plug
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W, 1 cable exit and 2m cord with plug
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W, 1 cable exit and 0,5m cord with GST18 plug
Incara Tower 120 equipped with 4 sockets Schuko 2 USB chargers A+C 15W, wireless charger and 2m cord with plug
Incara Tower 120 equipped with 4 sockets Schuko 2 USB chargers A+C 15W and 2m cord with plug
Incara Tower 60 equipped with 3 sockets Schuko, 1 USB charger A+C and 2m cord with plug
Incara Tower 60 equipped with 3 sockets Schuko, 1 USB charger A+C, 2 RJ45 CAT6 UTP and 2m cord with plug
Incara Tower 60 equipped with 4 sockets Schuko, 2 RJ45 CAT6 UTP and 2m cord with plug
Incara Tower 60 equipped with 4 sockets Schuko and 2m cord with plug
Incara Electr'On equipped with 1 USB charger A+C 15W, white cover 2,5m braided cord with plug white
Incara Electr'On equipped with 1 USB charger A+C 15W, white cover 2,5m braided cord with plug black
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W, 1 cable exit and 2m cord with plug
Incara Disq 80 with 1 socket Schuko, 1 USB charger A+C 15W, 1 cable exit and 2m cord with plug
Incara Electr'On equipped with 1 socket Schuko and 2,5m braided cord with plug white
Incara Electr'On equipped with 1 socket Schuko and 2,5m braided cord with plug black
Incara Electr'On equipped with 1 socket Schuko 1 USB charger A+C 15W and 2,5m braided cord with plug white
Incara Electr'On equipped with 1 socket Schuko 1 USB charger A+C 15W and 2,5m braided cord with plug black
Incara Electr'On equipped with 2 sockets Schuko and 2,5m braided cord with plug white
Incara Electr'On equipped with 2 sockets Schuko and 2,5m braided cord with plug black
Incara Disq'In equipped with 1 power socket Schuko 1 USB charger A+C 15W and 2m cord with plug
Incara Disq'In equipped with 1 power socket Schuko 1 USB charger A+C 15W and 2m cord with plug
Incara Disq'In equipped with 2 power sockets Schuko 1 USB charger A+C 15W 1 HDMI 2.0 and 2m cord with plug