الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Material
-
Number of channels
-
Number of channels
-
Self-adhesive
-
Sealing lip
-
With anti-slip layer
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Colour
-
Colour
-
Colour
-
RAL-number
-
RAL-number
-
RAL-number
-
Halogen free
-
Antimicrobial treatment
LEGRAND
REF. 030018
Flat angle for over floor trunking 75x18mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 030019
Cover joint for over floor trunking 75x18mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 032803
Cover joint for over floor trunking 92x20mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 032805
Connection for mini-trunking laid in shirking trunking 60x20mm and 75x20mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 032807
End cap for over floor trunking 92x20mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 032802
Flat angle for over floor trunking 92x20mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 030011
Flat angle for over floor trunking 50x12mm
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 030012
Cover joint for over floor trunking 50x12mm
You can only compare 4 products, you must remove 1 to add this one