-
Height baseboard duct
-
Height baseboard duct
-
Height baseboard duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Mounting direction
-
Depth plinth skirting duct
-
Depth plinth skirting duct
-
Material
-
Number of device units
-
Number of device units
-
Number of device units
-
Equipped with
-
Mounting method installation unit
-
Decoration
-
Width
-
Width
-
Height
-
Depth
-
Colour
-
RAL-number
-
Halogen free
-
Halogen free
-
Antimicrobial treatment
Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 20mm
Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 12,5mm
Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 20mm
Frame Oteo, 1 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 16mm
Frame Oteo, 2 gang for horizontal or vertical, installs alongside the DLPlus mini-trunking with a thickness of 16mm
Frame Mosaic 2 modules, installs alongside the DLPlus mini-trunking
Frame Mosaic 4 modules, installs alongside the DLPlus mini-trunking
Frame Mosaic 6 modules, installs alongside the DLPlus mini-trunking
Mosaic frame 2x4 modules for DLP and DLPlus trunking
Mosaic frame 3x4 modules for DLP and DLPlus trunking
Adaptator for mounting Mosaic frames at end of the mini-trunking 20x12,5mm
Adaptator for mounting Mosaic frames at end of the mini-trunking 32x12,5mm and 32x16mm
Adaptator for mounting Mosaic frames at end of the mini-trunking 60x20mm
Adaptator for mounting Mosaic frames at end of the mini-trunking 40x20mm
Adaptator for mounting Mosaic frames at end of the mini-trunking 75x20mm
60mm fixing centres wiring accessories frames, 1 gang, installation alongside DLPlus mini-trunking
60mm fixing centres wiring accessories frames, 2 gangs, installation alongside DLPlus mini-trunking
60mm fixing centres wiring accessories frames, 3 gangs, installation alongside DLPlus mini-trunking