الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Operating principle
-
Voltage type (supply voltage)
-
Type of accessory/spare part
-
Number of contacts as change-over contact
-
Optical notification
-
Loudness
-
Number of contacts as normally open contact
-
Loudness
-
Acoustic notification
-
Accessory
-
Number of contacts as normally closed contact
-
Type of current
-
Housing material
-
Spare part
-
Voltage type (operating voltage)
-
Response temperature
-
Smoke switcher
-
Length
-
Colour of lamp hood
-
Length
-
Mounting method
-
Type of test-/pause button
-
Mounting method
-
Mounting method
-
Mounting method
-
Type of test-/pause button
-
Type of test-/pause button
-
With memory function
-
Lamp type
-
Separate socket needed
-
Suitable for duct mounting
-
Cable entry
-
With rechargeable backup battery
-
Explosion-tested version
-
Supply voltage
-
Standalone
-
Standalone
-
Networkable via cable
-
Self-adhesive
-
Networkable via radiografic (standard)
-
Height/depth
-
Networkable via radiografic (standard)
-
Place variable
-
Height/depth
-
Networkable via radio (optional)
-
Networkable via radio (optional)
-
Max. number networkable
-
Max. number networkable
-
Max. number networkable
-
Current supply primary
-
RAL-number (similar)
-
With base
-
With voltage indication
-
With voltage indication
-
With backup battery
-
Battery included
-
With digital display
-
Battery included
-
Interchangeable sensor
-
With orientation lighting
-
Compatible with Apple HomeKit
-
Compatible with Apple HomeKit
-
Compatible with Google Assistant
-
Compatible with Google Assistant
-
Compatible with Amazon Alexa
-
Compatible with Amazon Alexa
-
IFTTT support available
-
With Q-label
-
Diameter
-
Diameter
-
VdS accepted
-
Width
-
Width
-
Width
-
Height
-
Height
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Nominal voltage
-
Nominal voltage
-
Supply current
-
Standby consumption
-
Colour
-
Halogen free
-
Halogen free
-
Cable nature for connection
-
Loudness setting
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Pack1 Location
-
Regulation Type (Pack1)
-
Regulation Type (Pack1)
-
IEC code (Pack2)
-
IEC code (Pack2)
-
Battery ou Accumulator (Pack2)
-
Element Composition (Pack2)
-
Number of Pack 2
-
Number of Single Element (Pack2)
-
Single Element weight (Pack2)
-
Pack2 Location
-
Regulation Type (Pack2)
-
Connected object
-
Operating method
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Application name
-
Product use function
-
Software Update Duration (years)
LEGRAND
REF. 040517
Stand alone smoke alarm detector - 85 dB at 3 meters
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 040528
Wireless interconnectable smoke alarm detector - 85 dB at 3 meters
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 040510
Self-contained sounder beacon - 2 - 75 cd 230 V - sound <lt/> 60 dB
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 040514
Wireless interconnectable relay - 1 A - 30 V - for devices Cat.No 0 405 28/29
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NSA-PRO-EU
Smart smoke detector
You can only compare 4 products, you must remove 1 to add this one
NETATMO
Netatmo
REF. NA-NCO-PRO
Smart Carbon Monoxide Alarm
You can only compare 4 products, you must remove 1 to add this one