الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Size indication
-
Capacity
-
Nominal voltage
-
Number of cells
-
IEC indication
-
Other indications
-
Model
-
Battery pack
-
Suitable for EX-applications
-
Plastic housing
-
Suitable for rapid charger
-
Weight
-
Ambient temperature
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
Legrand
REF. 660974
Nickel Cadmium battery for LED Twinspot luminaires Cat.No 6 614 53
You can only compare 4 products, you must remove 1 to add this one