-
Function
-
Built-in diameter
-
With light source
-
Housing material
-
Suitable for labelling type
-
Monitoring equipment
-
Monitoring equipment
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Suitable for labelling type
-
Suitable for number of light sources
-
Suitable for number of light sources
-
Type of indicator
-
With remote switch connection
-
With pictogram
-
Length
-
Length
-
Length
-
Length
-
Length
-
Suitable for standby switching
-
Nominal operation time
-
Suitable for continuous circuit
-
Mounting method
-
Mounting method
-
Nominal operation time
-
Nominal operation time
-
Mounting method
-
Outer diameter
-
Suitable for continuous circuit
-
Light distributor
-
Lamp holder
-
Lamp holder
-
Type of control gear
-
Lamp type
-
Lamp type
-
Power supply system
-
Power supply system
-
Battery quality
-
Battery quality
-
Exchangeable control gear
-
Material cover
-
Material cover
-
Number of poles
-
Number of poles
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Height/depth
-
Number of lighting heads
-
With complemantary luminous signal
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
Nominal current
-
RAL-number housing
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Colour temperature
-
Supplied remote control
-
Housing colour
-
Housing colour
-
Protection class
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Rated life time L70/B50 at 25 °C
-
Constant light output (CLO)
-
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Luminous flux in standby mode
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Max. system power
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Rated luminous flux according to IEC 62722-2-1
-
Type of wiring
-
Conductor cross section
-
Conductor cross section
-
Built-in height/depth
-
Width
-
Width
-
Width
-
Width
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Nominal voltage
-
Frequency
-
Estimated bulb life
-
Mandatory neutral
-
Terminal marking indication
-
Halogen free
-
Connection type
-
Connection type
-
Terminals capacity
-
Cable nature for connection
-
Tube diameter for wall mounted product
-
Maximum Input cable diameter
-
Maximum Input cable diameter
-
Vertical fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Horizontal fixing center distance
-
Cable support
-
Cable support
-
Cable tie suitable with
-
Control mode
-
Addressable
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Element Composition (Pack1)
-
Number of Pack 1
-
Number of Pack 1
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Number of Single Element (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Single Element weight (Pack1)
-
Pack1 Location
-
Regulation Type (Pack1)
-
Connected object
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Standard IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Standard IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire URA ONE Permanent 500lm 1h Standard IP42 IK07
Emergency lighting luminaire B65LED Non Permanent 100lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 200lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 350lm 1h Autotest IP65 IK07
Emergency lighting luminaire B65LED Non Permanent 500lm 1h Autotest IP65 IK07
Emergency lighting luminaire URA ONE Non Permanent 100lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 200lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 350lm 1h Autotest IP42 IK07
Emergency lighting luminaire URA ONE Non Permanent 500lm 1h Autotest IP42 IK07
X-Light 180 emergency light surface permanent - non perm 100lm 1h autotest
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 1h standard
X-Light 360 Recessed emergency lighting permanent - non perm 200 lumens 2h standard
X-Light 180 emergency light surface non permanent 70lm 1h standard
X-light 180 emergency light surface non permanent 100LM 1H standard
X-Light 180 emergency light surface non permanent 200lm 1h standard
X-Light 180 emergency light surface non permanent 200lm 2h standard
X-Light 180 emergency light surface non permanent 100lm 3h standard
X-Light 180 emergency light surface permanent - non perm 70lm 1h std
X-Light 180 emergency light surface permanent - non perm 100lm 1h std