-
Type of accessory/spare part
-
Bus system KNX
-
Voltage type (supply voltage)
-
Application
-
Type of electrical accessory/spare part
-
Function
-
Application
-
Bus system KNX-RF (Radio Frequent)
-
Input voltage
-
Power consumption
-
1st secondary output voltage
-
Accessory
-
Bus system radio frequent
-
Type of current
-
Spare part
-
Bus system LON
-
Bus system Powernet
-
Max. output current 1
-
Number of hooks
-
Other bus systems
-
Type of electric connection
-
Reversible arms
-
Max. output current
-
Max. output current
-
Model
-
Chucking clamp
-
Output voltage
-
Output voltage
-
Output voltage
-
Mounting method
-
Mounting method
-
Width in number of modular spacings
-
Mounting method
-
Secondary voltage adjustable
-
Width in number of modular spacings
-
Mounting method
-
Installation technique
-
Installation technique
-
Installation technique
-
Suitable for safety functions
-
Integrated door opening circuit
-
Rated supply voltage AC 50 Hz
-
Evaluation function
-
Type of interface
-
Type of interface
-
Rated supply voltage AC 60 Hz
-
Number of connectable participators
-
Service indication
-
Modular version
-
Output voltage stabilized
-
Programming lock
-
Material Front
-
Power output
-
Stabilized
-
Front plate height
-
Front plate height
-
Front plate width
-
Front plate width
-
Rail mounting possible
-
Wall mounting possible
-
Short-circuit-proof
-
Direct mounting possible
-
Control function
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Storage temperature
-
Supply current
-
Supply current
-
Frequency
-
Terminal marking indication
-
Terminal marking indication
-
Colour
-
Colour
-
Colour
-
Colour
-
Halogen free
-
Halogen free
-
Connection type
-
Connection type
-
Addressable
-
Contains Batteries and/or Accumulator
-
IEC code (Pack1)
-
Battery ou Accumulator (Pack1)
-
Element Composition (Pack1)
-
Connected object
Additional power supply to be used to supply entrance panels and internal units locally. 2 DIN modular enclosure.
DIY din alimentatore
Power supply for 2 wires system in 6 DIN modular enclosure. Power supply 110 – 240 Vac @ 50 – 60 Hz.
Linea 3000 - Rainshield
Linea 3000 - Flush mounting accessory
Plier for plug-in configurators for MyHOME BUS technology
Plastic flush-mounting box 2 modules Sfera
BUS connector depth 3.81 mm for MyHOME_Up BUS energy management
2-pole connector for MyHOME_Up BUS energy management
3-pole connector for MyHOME_Up BUS energy management
Spare Plug-in clamps for My home & DES devices.
SCS USB programm.cable
Configurators "O/I"
Configurators "ON"
Configurators "PUL"
Configurators "iLA"
Configurators "T"
Configuration kit (from n.0 to n.9), for the configuration of the home automation system.
Plug-in configurator for MyHOME BUS technology - 0
Configurator for the configuration of the home automation system.
Plug-in configurator for MyHOME BUS technology - 2
Plug-in configurator for MyHOME BUS technology - 3
Plug-in configurator for MyHOME BUS technology - 4
Plug-in configurator for MyHOME BUS technology - 5