الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Scope of delivery of the one-way system
-
With restart blockage
-
Rated control supply voltage AC 50 Hz
-
Construction type housing
-
Rated control supply voltage AC 60 Hz
-
Material
-
Housing material
-
Pre failure notice
-
Max. opening angle
-
Rated control supply voltage DC
-
With time function
-
Rated switching distance
-
Max. output current
-
Type of electric connection
-
Max. switching distance
-
With reflector
-
Analogue output 0 V ... 10 V
-
Analogue output 0 mA ... 20 mA
-
Analogue output 4 mA ... 20 mA
-
Suitable for safety functions
-
Analogue output -10 V ... +10 V
-
With other analogue output
-
Setting procedure
-
With communication interface analogue
-
With communication interface Ethernet
-
With communication interface RS-232
-
With communication interface AS-Interface
-
With communication interface RS-485
-
With communication interface CANOpen
-
With communication interface DeviceNet
-
With communication interface INTERBUS
-
With communication interface PROFIBUS
-
With communication interface RS-422
-
With communication interface SSD
-
With communication interface SSI
-
Number of semiconductor outputs with signalling function
-
Number of contact energized outputs with signalling function
-
Number of protected semiconductor outputs
-
Number of protected contact energized outputs
-
Type of interface for safety communication
-
Type of switching output
-
Type of switch function
-
Operation agent-safety class
-
Explosion safety category for gas
-
Explosion safety category for dust
-
Width sensor
-
Height of sensor
-
Length of sensor
-
Material of optical surface
-
Max. output current at protected output
-
Min. reflector distance
-
Ambient temperature
-
Switching frequency
-
With monitoring function downstream switching devices
-
Laser protection class
-
Type of light
-
Light dot
-
Material of cable sheath
-
Width
-
Height
-
Depth
-
Degree of protection (IP)
-
Operating / setting temperature
-
Storage temperature
-
Voltage type
LEGRAND
REF. 041900
Door contact - class III
You can only compare 4 products, you must remove 1 to add this one
LEGRAND
REF. 041912
Movement detector - optical barrier - 24-230 V~ - IP 67 - IK 08 - class II
You can only compare 4 products, you must remove 1 to add this one