الفلتر
مسح الكل
التصنيف
Technical characteristics
-
Material call buttons
-
Modular construction
-
Mounting method
-
Mounting method
-
Installation technique
-
Installation technique
-
With complemantary luminous signal
-
Hands free
-
Number of call buttons
-
Number of call buttons
-
Material Front
-
Material Front
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate height
-
Front plate width
-
Front plate width
-
Front plate width
-
Front plate width
-
Front plate width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in width
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in height
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Built-in depth
-
Degree of impact strength (IK)
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Voltage type
-
Voltage type
-
Nominal voltage
-
Supply current
-
Sound level
-
Standby consumption
-
Colour
-
Colour
-
Halogen free
-
Cable nature for connection
-
Cable nature for connection
-
Cable section
-
Cable section
-
Label space/information surface
-
Label space/information surface
-
Fitted with rainproof plate protection
-
Fitted with rainproof plate protection
-
Control mode
-
Loudness setting
-
Addressable
-
Addressable
-
Door entry system with mobile application
-
Remote opening of gate / Electric door opener
-
Remote opening of gate / Electric door opener
-
Camera type
-
Camera type
-
Video recorder angle
-
Video recorder angle
-
Max distance between internal and external unit
-
Communication rank type
-
Communication rank type
-
Contains Batteries and/or Accumulator
-
Connected object
-
Operating method
-
Application store for download
-
Application store for download
-
Programming way
-
With voice command
-
Programmable
-
Programmable
-
Interoperable connection Protocol
-
Connectable by Internet box
-
Connectable by Internet box
-
Application name
-
Product use function
BTICINO
REF. BT-374006
IP - SMALL ENTRANCE PANEL COMPACT
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374000
Video entrance panel with 10" touch display. Face recognition, finger print, badge reader, code for access control
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374001
Video entrance panel with 4.3" display and keypad. Face recognition, fingerprint, badge reader, code for access control
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374002
Video entrance panel with 10" touch display to make calls and enter access code, with badge reader.
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374003
Video entrance panel with 4.3" display and keypad to make calls and enter access code, with badge reader.
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374004
Small video entrance panel with badge reader and capacitive key to call indoor unit and guard station.
You can only compare 4 products, you must remove 1 to add this one
BTICINO
REF. BT-374005
Small EP: 4.3" touch display with face recognition and badge reader. From display: make call and enter access code
You can only compare 4 products, you must remove 1 to add this one